Properties
Version | Power connector, Flange, PROFINET, Set of flanges |
Order No. | 2493480000 |
Type | IE-BSS-VAPM-24V |
GTIN (EAN) | 4050118522143 |
Qty. | 1 items |
Width | 46 mm |
Width (inches) | 1.811 inch |
Length | 66 mm |
Length (inches) | 2.598 inch |
Net weight | 54 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Silver grey |
Connection 1 | PushPull Power |
Connection 2 | Tension clamp |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Housing main material |
Zinc diecast
nickel-plated |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 2 |
Protection degree | IP67 |
Sealing material | NBR |
Shielding | unshielded |
Type of interlock | Push Pull |
Type of mounting | 4 screws |
UL 94 flammability rating | V-2 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.75 mm² |
Current-carrying capacity at 50 °C | 16 A |
Operating voltage | 24 V |
Certificate No. (UR) | E92202 |
Connector standard |
in accordance with PROFINET specification
IEC 61076-3-126 |
Connector standard |
in accordance with PROFINET specification
IEC 61076-3-126 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_42775) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2493480000) |
Product Change Notification |
[Technische Änderung der Bedruckung auf PushPull Power Kontakteinsätzen](https://mdcop.weidmueller.com/mediadelivery/asset/900_274248)
[Technical change to printing on PushPull Power contact inserts](https://mdcop.weidmueller.com/mediadelivery/asset/900_274249) |
User Documentation |
[Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91193) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E92202 |