Eigenschappen
Version | Installation cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m |
Order No. | 8813160000 |
Type | IE-C5CS8UG-100 |
GTIN (EAN) | 4032248513017 |
Qty. | 1 items |
Packaging | as cable ring in carton |
Length | 100 m |
Length (inches) | 3.937,008 inch |
Net weight | 4.544 g |
Storage temperature | -40 °C...75 °C |
Operating temperature | -40 °C...75 °C |
Installation temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | halogen-free, according to IEC 60754-2 |
Insulation | PE |
Number of poles | 8 |
Number of wires | 8 |
Resistance to oils | in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1
EN 13501-6 class FCa |
Sheathing colour | green (RAL 6018) |
Shielded | Yes |
Test voltage: wire-wire-shield | 700 V AC |
Generic communication cable facilities |
EN 50173-1:2007
ISO / IEC 11801:2002 |
Generic communication cable facilities |
EN 50173-1:2007
ISO / IEC 11801:2002 |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white - blue, white - orange, white - green, white - brown |
Complete shielding |
Aluminium foil
Shielding braid made from copper wiring |
Cross-section | 4*2*AWG 24/1 - 4*2*0.205 mm² |
Insulation | PE |
Insulation cross-section | 1,04 mm |
Material sheath | PUR |
Number of wires | 8 |
Sheath diameter, max. | 6,7 mm |
Sheath diameter, min. | 6,3 mm |
Sheathing colour | green (RAL 6018) |
Sheathing material thickness | 0,5 mm |
Shielding | SF/UTP |
Standard designations |
IE-5IC4x2xAWG24/1-PUR 02YS(ST)C11Y
SF/UTP |
Strands | 1 |
Wire material | Non-insulated copper wire |
Capacity at 1 kHz | 50 nF/km |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance | 100 ± 5 Ω at 100MHz |
Delay skew | 15 ns/100m |
Loop resistance | 190 Ω/km |
Shield attenuation | 65 dB at 100 Mhz |
Signal propagation time | 4,5 ns/m |
Test voltage: wire-wire-shield | 700 V AC |
Transfer impedance |
20 mΩ/m at 1MHz
10 mΩ/m at 10 MHz 10 mΩ/m at 30Mhz |
Abrasion resistance | very good |
Colour | green |
Halogen | halogen-free, according to IEC 60754-2 |
Min. bending radius, once only | 5 x cable diameter |
Min. bending radius, repetitive | 10 x cable diameter |
Resistance to oils | in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1
EN 13501-6 class FCa |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
ROHS | Conform |