Properties
Version | Installation cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 500 m |
Order No. | 2763440000 |
Type | IE-C5CS8VG-500 |
GTIN (EAN) | 4064675030928 |
Qty. | 1 items |
Packaging | on plywood reel |
Length | 500 m |
Length (inches) | 19,685.039 inch |
Net weight | 11,250 g |
Storage temperature | -40 °C...75 °C |
Operating temperature | -40 °C...80 °C |
Installation temperature | 0 °C...50 °C |
Insulation | PE |
Number of poles | 8 |
Number of wires | 8 |
Resistance to spread of flame |
in accordance with IEC 60332-1
EN 13501-6 class ECa |
Sheathing colour | green (RAL 6018) |
Test voltage: wire-wire-shield | 700 V AC |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white/blue - blue, white/orange - orange, white/green - green, white/brown - brown |
Complete shielding |
Aluminium foil
Shielding braid made from copper wiring |
Cross-section | 4*2*AWG 24/1 - 4*2*0.205 mm² |
Insulation | PE |
Insulation cross-section | 1.04 mm |
Material sheath | PVC |
Number of wires | 8 |
Overlap of shielding braid | 65 % |
Sheath diameter, max. | 6.7 mm |
Sheath diameter, min. | 6.3 mm |
Sheathing colour | green (RAL 6018) |
Sheathing material thickness | 0.5 mm |
Shielding | SF/UTP |
Shielding braid thickness | 0.1 mm |
Standard designations |
IE-5CC4x2xAWG26/7-PVC LI02YS(ST)CY
SF/UTP |
Strands | 1 |
Wire core insulation thickness | 0.25 mm |
Wire material | Non-insulated copper wire |
Capacity at 1 kHz | 50 nF/km |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance | 100 ± 5 Ω at 100MHz |
Delay skew | 15 ns/100m |
Loop resistance | 190 Ω/km |
Resistance differential | 3 % |
Shield attenuation | 65 dB at 100 Mhz |
Signal propagation time | 4.5 ns/m |
Test voltage: wire-wire-shield | 700 V AC |
Transfer impedance |
20 mΩ/m at 1MHz
10 mΩ/m at 10 MHz 10 mΩ/m at 30Mhz |
Abrasion resistance | good |
Colour | green |
Fire propagation | No |
Min. bending radius, once only | 5 x cable diameter |
Min. bending radius, repetitive | 10 x cable diameter |
Resistance to spread of flame |
in accordance with IEC 60332-1
EN 13501-6 class ECa |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ROHS | Conform |