Properties
Version | System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 10 m |
Order No. | 2671900100 |
Type | IE-C5DB4BB0100MCAXXX-X |
GTIN (EAN) | 4064675261780 |
Qty. | 1 items |
Length | 10 m |
Length (inches) | 393.701 inch |
Net weight | 500 g |
Operating temperature | -40 °C...90 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Corrosiveness of fumes | EN 50267-2-2 |
Fire safety for railway vehicles |
NFPA 130
DIN EN 45545-2 |
Flames propagate vertically on bundled cables | EN 60332-3-25 |
Hydrogen halide content |
According to EN-50267-2-1
According to IEC 60754-1 |
Impervious to smoke | EN 61034-2 |
Poisonous gases | EN 50305 |
Rated voltage | 125 V |
Connector standard | IEC 61076-2-101 |
Connector standard | IEC 61076-2-101 |
Corrosiveness of fumes | EN 50267-2-2 |
Fire safety for railway vehicles |
NFPA 130
DIN EN 45545-2 |
Flames propagate vertically on bundled cables | EN 60332-3-25 |
Hydrogen halide content |
According to EN-50267-2-1
According to IEC 60754-1 |
Impervious to smoke | EN 61034-2 |
Poisonous gases | EN 50305 |
Colour coding |
blue
yellow white orange |
Copper diameter | 0.254 mm |
Cross-section | 4*AWG 22/7 - 0.32 mm² |
Insulation | PE |
Insulation cross-section | 1.95 mm |
Material sheath | Polyolefine |
Number of wires | 4 |
Sheath diameter, max. | 6.8 mm |
Sheath diameter, min. | 6.4 mm |
Sheathing colour |
blue
SF/UTP |
Sheathing material thickness | 1 mm |
Shielding | SF/UTP |
Wire connection cross section AWG, max. | AWG 22 |
Wire core insulation thickness | 1.4 mm |
Wire material | tinned copper |
Wire pair shielding | Plastic foil |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Coupling attenuation up to 1000 MHz | 90 dB |
Coupling resistance at 10 MHz / m | 8 mΩ |
Shield attenuation up to 1000 MHz | 60 dB |
Test voltage: wire-wire-shield | 1000 Veff, 50 Hz, 1 min |
Corrosiveness of fumes | EN 50267-2-2 |
Halogen |
halogen-free, according to IEC 60754-2
No |
Impervious to smoke | EN 61034-2 |
Min. bending radius, once only | 5 x cable diameter |
Min. bending radius, repetitive | 6 *diameter |
Resistance to oils | in accordance with IEC 60811:404 |
Plug left | M12, D-coded, IP67, male contact, angled 90°, plug, Plastic, shielded |
Plug right | free conductor end |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304909) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2671900100) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ROHS | Conform |
Accessories
-
-
Item No.:1910000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
ToolsScrewdriversMiscellaneousScrewty® cable gland tool
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function