Properties
Version | System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m |
Order No. | 1059900015 |
Type | IE-C5DB4RE0015MCAXXX-X |
GTIN (EAN) | 4032248808618 |
Qty. | 1 items |
Length | 1.5 m |
Length (inches) | 59.055 inch |
Net weight | 119.68 g |
Storage temperature | -40 °C...90 °C |
Operating temperature | -40 °C...90 °C |
Installation temperature | -25 °C...90 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Corrosiveness of fumes | to IEC 60754-2 |
Fire protection in buses | According to ISO 6722-1 5.22 (UN ECE-R 118.01) |
Fire safety for railway vehicles |
According to DIN 5510-2 fire safety levels 1,2,3,4
According to BS 6853 According to EN50288-2-2 According to EN 45545, HL1 - HL3 |
Flames propagate vertically on bundled cables |
According to BS4066-3
DIN EN 50266-2-5 According to IEC 60332-3-25 D |
Fluorine content | According to EN 60684-2 Section 45.2 |
Hydrogen halide content |
According to EN-50267-2-1
According to IEC 60754-1 |
Impervious to smoke |
According to BS 6853 Appendix D
in accordance with EN 50268-2 According to IEC 61034-2 |
Multi-wire metallic data and control cable | According to EN50288-2-2 |
Poisonous gases | According to BS 6853 Appendix B |
Connector standard | IEC 61076-2-101 |
Connector standard | IEC 61076-2-101 |
Corrosiveness of fumes | to IEC 60754-2 |
Fire safety for railway vehicles |
According to DIN 5510-2 fire safety levels 1,2,3,4
According to BS 6853 According to EN50288-2-2 According to EN 45545, HL1 - HL3 |
Flames propagate vertically on bundled cables |
According to BS4066-3
DIN EN 50266-2-5 According to IEC 60332-3-25 D |
Fluorine content | According to EN 60684-2 Section 45.2 |
Hydrogen halide content |
According to EN-50267-2-1
According to IEC 60754-1 |
Impervious to smoke |
According to BS 6853 Appendix D
in accordance with EN 50268-2 According to IEC 61034-2 |
Multi-wire metallic data and control cable | According to EN50288-2-2 |
Poisonous gases | According to BS 6853 Appendix B |
Cross-section | 2*2*AWG 22/7 - 2*2*0.36 mm² |
Insulation cross-section | 1.95 mm |
Material sheath | Radox GKW S |
Sheath diameter, max. | 7.55 mm |
Sheath diameter, min. | 6.95 mm |
Sheathing colour |
black
SF/UTP |
Shielding | SF/UTP |
Strands | 7 |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Abrasion resistance | very good |
Corrosiveness of fumes | to IEC 60754-2 |
Halogen | halogen-free, according to IEC 60754-2 |
Impervious to smoke |
According to BS 6853 Appendix D
in accordance with EN 50268-2 According to IEC 61034-2 |
Min. bending radius, repetitive | 6 *diameter |
Resistance to oils | in accordance with EN 50306-3 |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Plug left | M12, D-coded, IP67, male contact, angled 90°, plug, Plastic, shielded |
Plug right | free conductor end |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_290364) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1059900015) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ROHS | Conform |
Accessories
-
Item No.:1718411687Packaging unit:320 PC
TM-I, Insert markers, 12 x 4 mm, yellow
-
-
Item No.:1910000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
Item No.:1718431687Packaging unit:320 PC
TM-I, Insert markers, 18 x 4 mm, yellow
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 12Blank
ToolsScrewdriversMiscellaneousScrewty® cable gland tool
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 18Blank
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function