Approvals
ROHS
Datos generales para pedido
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Length
Length (inches)
Poids net
Temperaturas
Storage temperature
Operating temperature
Installation temperature
Conformidad medioambiental del producto
RoHS Compliance Status
REACH SVHC
Cable specific standards
Standard, insulating material
Standard, shielding material
Standard, wire material
General standards
Connector standard
Standards
Connector standard
Standard, insulating material
Standard, shielding material
Standard, wire material
Cable structure
Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Diameter of inner sheathing
Filler
Insulation
Insulation cross-section
Material sheath
Number of wires
Overlap of shielding braid
Sheath diameter
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Sheathing material thickness
Shielding
Shielding braid thickness
Standard designations
Strands
Wire core insulation thickness
Wire material
Electrical properties of cable
Capacity at 1 kHz
Category
Characteristic impedance
Delay skew
Loop resistance
Operating voltage (UL rating)
Operating voltage, UL
Resistance differential
Signal propagation time
Speed
Test voltage: wire-wire-shield
Transfer impedance
Mechanical and material properties of cable
Abrasion resistance
Acceleration
Bending cycles
Fire propagation
Halogen
Min. bending radius, once only
Min. bending radius, repetitive
Pulling force
Resistance to oils
Resistance to spread of flame
Silicone-free
Speed
UV-resistant
Plug, left
Plug left
Plug, right
Plug right
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0