Properties
Version | System cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 500 m |
Order No. | 2763460000 |
Type | IE-C5DHAG-500 |
GTIN (EAN) | 4064675030959 |
Qty. | 1 items |
Packaging | on plywood reel |
Length | 500 m |
Length (inches) | 19,685.039 inch |
Net weight | 31,500 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -30 °C...75 °C |
Installation temperature | 0 °C...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | Yes |
Insulation | PE |
Number of wires | 10 |
Resistance to oils | limited |
Resistance to spread of flame | in accordance with IEC 60332-1 / UL 1685 |
Sheathing colour | green (RAL 6018) |
Shielded | Yes |
Test voltage: wire-wire-shield | 700 V AC |
Arrangement of wire cores | Star-quad |
Complete shielding |
Aluminium foil
Shielding braid made from copper wiring |
Cross-section |
4*AWG 22/7 - 0.32 mm²
6*0.5 mm² |
Filler | As central element |
Insulation | PE |
Insulation cross-section | 1.6 mm |
Insulation diameter 2 | 1.75 mm |
Material sheath | PVC |
Number of wires | 10 |
Overlap of shielding braid | 85 % |
Sheath diameter, max. | 9.8 mm |
Sheath diameter, min. | 9.2 mm |
Sheathing colour | green (RAL 6018) |
Shielding | SF/UTP |
Shielding braid thickness | 0.1 mm |
Standard designations | 2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN |
Strands | 7 |
Tensile force, max. | 200 N |
Wire material | Stranded tin-plated copper wire |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance | 100 ± 15 Ω at 1–100 MHz |
Delay skew | 25 ns/100m |
Insulation strength | 500 MΩ |
Loop resistance | 120 Ω/km |
Operating voltage | 125 V |
Operating voltage | 125 V max. |
Operating voltage, UL | 600 V |
Shield attenuation | 85 db at 100 MHz |
Signal propagation time | 5.1 ns/m |
Test voltage: wire-wire-shield | 700 V AC |
Transfer impedance |
50 mΩ/m at 1 MHz
50 mΩ/m at 10 MHz 80 mΩ/m at 30 Mhz |
Abrasion resistance | good |
Colour | green (RAL 6018) |
Halogen | Yes |
Min. bending radius, once only | 10 x cable diameter |
Resistance to oils | limited |
Resistance to spread of flame | in accordance with IEC 60332-1 / UL 1685 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
ROHS | Conform |