Eigenschappen
Version | System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 2.5 m |
Order No. | 1244130025 |
Type | IE-C5DS4UG0025MBSMCS-E |
GTIN (EAN) | 4050118626797 |
Qty. | 1 items |
Length | 2,5 m |
Length (inches) | 98,425 inch |
Net weight | 100 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Cross-section | 4*AWG 22/7 - 0.32 mm² |
Sheathing colour | green (RAL 6018) |
Shielding | 360° shield contact |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Halogen | halogen-free, according to IEC 60754-2 |
Resistance to spread of flame | Yes |
Plug left | M12, D-coded, IP67, female contact, straight, flange, Plastic, shielded |
Plug right | M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204352) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1244130025) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ETIM 10.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ECLASS 15.0 | 27-06-03-08 |
ROHS | Conform |