IE-C5ES8UG0030A45A2E-X

Cavi di sistema, RJ45 IP67 RockStar V05 metallo, RJ45 IP67 PushPull V14 metallo, Cat. 5 (ISO/IEC 11801) / Cat. 5e (TIA T568-B), PUR, 3 m

N. articolo 1525520030

Omologazioni

Approvals
ROHS

Dati generali per l’ordinazione

Version
Order No.
유형
GTIN (EAN)
Qty.

Dimensioni e pesi

Length
Lunghezza (pollici)
Peso netto

Temperature

Storage temperature
Operating temperature
Température de pose

Conformità ambientale del prodotto

RoHS Compliance Status
REACH SVHC
SCIP

Cable specific standards

Corrosividad por gases de combustión
Generic communication cable facilities
Standard, assembly

Budowa kabla

Anzahl der Adern
Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Insulation
Isolationsdurchmesser
kolor płaszcza
Material sheath
Normbeteckningar
Schermatura
Sezione
Sheath diameter, max.
Sheath diameter, min.
Shielding braid thickness
Wire material
꼬임

Электрические свойства кабеля

Capacity at 1 kHz
Category
Characteristic impedance
Delay skew
Loop resistance
Signal propagation time
Test voltage: wire-wire-shield

Mechanical and material properties of cable

Abrasion resistance
Corrosivité par les gaz d'incendie
Halogen
Min. bending radius, once only
Min. bending radius, repetitive
Resistencia al aceite
Résistance à la flamme
Sin silicona
UV resistente

Штекер

Plug left
Plug right

Kontakt vänster

Prise de raccordement à gauche

Kontakt höger

Plug right

Classificazioni

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0