Properties
Version | Patch cable, RJ45 IP 20, RJ45 IP 20, Angled 90° left, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 5 m |
Order No. | 2703320050 |
Type | IE-C6FP8LD0050M40L40-D |
GTIN (EAN) | 4050118715514 |
Qty. | 1 items |
Length | 5 m |
Length (inches) | 196.85 inch |
Net weight | 194 g |
Storage temperature | -20 °C...60 °C |
Operating temperature | -20 °C...60 °C |
Installation temperature | 0 °C...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Current-carrying capacity at 50 °C | 1 A |
PoE / PoE+ | conforming to IEEE 802.3at |
Application-specific communication cable facilities |
ANSI / TIA / EIA-568-B.2-10
ISO / IEC 11801:2002 EN50173-1:2007 |
Certificate no. (cULus) | E316369 |
Connector standard | IEC 60603-7-51 |
Connector standard | IEC 60603-7-51 |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white - blue, white - orange, white - green, white - brown |
Complete shielding | Shielding braid made from copper wiring |
Cross-section | 4*2*AWG 27/7 - 4*2*0.1 mm² |
Insulation | PE |
Insulation cross-section | 1.04 mm |
Material sheath | LSZH |
Number of wires | 8 |
Overlap of shielding braid | 60 % |
Sheath diameter, max. | 5.9 mm |
Sheath diameter, min. | 5.5 mm |
Sheathing colour | grey |
Shielding | S/FTP |
Strands | 7 |
Wire pair shielding | Aluminium foil |
Capacity at 1 kHz | 46 nF/km |
Category | <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010) |
Characteristic impedance | 100 ± 15 Ω at 1–100 MHz |
Delay skew | 2.5 ns/100m |
Operating voltage | 50 V DC |
Operating voltage (UL rating) | 30 V AC / 42.4 V DC |
Resistance differential | 5 % |
Test voltage: wire-wire-shield | 2.5 kV / DC for 2 sec |
Colour | grey |
Halogen | halogen-free, according to IEC 60754-2 |
Min. bending radius, once only | 4 x cable diameter |
Resistance to spread of flame |
in accordance with IEC 60332-2-2
in accordance with IEC 60332-1-2 in accordance with IEC 60332-3-24 in accordance with UL 2556 (FT1) |
Plug left | RJ45, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | RJ45, IP20, male contact, angled 90° left, plug, Plastic, shielded |
Plug left | RJ45, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | RJ45, IP20, male contact, angled 90° left, plug, Plastic, shielded |
Approval/Certificate/Document of Conformity |
[Control - CC-Link Patchcord Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_287446)
[Field - CC-Link Patchcord Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_287447) [TSN - CC-Link Patchcord Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_287448) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_102373) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2703320050) |
Product Change Notification |
[Technische Änderung zu der Cabinet Line (RJ45 CAT.6A Patchkabel LSZH)](https://mdcop.weidmueller.com/mediadelivery/asset/900_248235)
[Technical change to RJ45 CabinetLine (RJ45 CAT.6A Patchcable LSZH)](https://mdcop.weidmueller.com/mediadelivery/asset/900_302280) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |