Properties
Version | System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 1.5 m |
Order No. | 2464200015 |
Type | IE-C6GB8RB0015XCSXCS-E |
GTIN (EAN) | 4050118478808 |
Qty. | 1 items |
Length | 1.5 m |
Length (inches) | 59.055 inch |
Net weight | 133 g |
Operating temperature | -50 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Corrosiveness of fumes | to IEC 60754-2 |
Fire safety for railway vehicles |
According to EN 45545, HL1 - HL3
According to DIN 5510 1-4 According to UNI CEI 11170, LR1-LR4 According to NFPA 130 According to BS 6853, GM/RT 2130, la,lb, II According to NF F16-101, A1, A2, B |
Flames propagate vertically on bundled cables |
in accordance with IEC 60332-1-2
EN 50305 According to IEC 60332-3-25 D According to BS 6853 Appendix D According to NF C32-070, 2.1 According to NF C32-070, 2.2 According to UL1685, 12 (FT4 exp.) in accordance with EN 50266 |
Fluorine content | According to EN 60684-2 Section 45.2 |
Hydrogen halide content | According to EN-50267-2-1 |
Impervious to smoke |
According to BS 6853 Appendix D
According to IEC 61034-2 According to UL1685, 12 (FT4 exp.) |
Poisonous gases | According to BS 6853 Appendix B |
Connector standard | IEC 61076-2-109 |
Connector standard | IEC 61076-2-109 |
Corrosiveness of fumes | to IEC 60754-2 |
Fire safety for railway vehicles |
According to EN 45545, HL1 - HL3
According to DIN 5510 1-4 According to UNI CEI 11170, LR1-LR4 According to NFPA 130 According to BS 6853, GM/RT 2130, la,lb, II According to NF F16-101, A1, A2, B |
Flames propagate vertically on bundled cables |
in accordance with IEC 60332-1-2
EN 50305 According to IEC 60332-3-25 D According to BS 6853 Appendix D According to NF C32-070, 2.1 According to NF C32-070, 2.2 According to UL1685, 12 (FT4 exp.) in accordance with EN 50266 |
Fluorine content | According to EN 60684-2 Section 45.2 |
Hydrogen halide content | According to EN-50267-2-1 |
Impervious to smoke |
According to BS 6853 Appendix D
According to IEC 61034-2 According to UL1685, 12 (FT4 exp.) |
Poisonous gases | According to BS 6853 Appendix B |
Cross-section | 4*2*AWG24/7 - 4*2*0.2 mm² |
Insulation cross-section | 1.35 mm |
Material sheath | Radox EM 104 |
Sheath diameter, max. | 8.6 mm |
Sheath diameter, min. | 7.6 mm |
Sheathing colour |
blue
S/FTP |
Shielding | S/FTP |
Strands | 7 |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Transmission rate | 10 Gbit/s |
Abrasion resistance | very good |
Corrosiveness of fumes | to IEC 60754-2 |
Halogen | halogen-free, according to IEC 60754-2 |
Impervious to smoke |
According to BS 6853 Appendix D
According to IEC 61034-2 According to UL1685, 12 (FT4 exp.) |
Min. bending radius, repetitive | 4 x cable diameter |
Resistance to oils | Yes |
Resistance to spread of flame | einfügen EN60332 |
Plug left | M12, X-coded, IP67, male contact, straight, plug, Plastic, shielded |
Plug right | M12, X-coded, IP67, male contact, straight, plug, Plastic, shielded |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ROHS | Conform |
Accessories
-
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
-
Item No.:1910000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
ToolsScrewdriversMiscellaneousScrewty® cable gland tool