Özellikler
Version | Dragline cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m |
Order No. | 2723040050 |
Type | IE-C6HD8UG0050XCSXCS-E |
GTIN (EAN) | 4050118785777 |
Qty. | 1 adet |
Length | 5 m |
Length (inches) | 196,85 inch |
Net weight | 267 g |
Operating temperature | -40 °C...80 °C |
Installation temperature | -30 °C...70 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white - blue, white - orange, white - green, white - brown |
Complete shielding | Shielding braid made from copper wiring |
Copper diameter | 0,55 µm |
Cross-section | 4*2*AWG 26/19 - 4*2*0.128 mm² |
Insulation | PP |
Insulation cross-section | 0,98 mm |
Material sheath | PUR |
Number of wires | 8 |
Sheath diameter, max. | 7,8 mm |
Sheathing colour | green (RAL 6018) |
Shielding | S/FTP |
Strands | 19 |
Wire material | Stranded tin-plated copper wire |
Wire pair shielding | Aluminium foil |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Characteristic impedance | 100 ± 15 Ω at 1–100 MHz |
Loop resistance | 280 Ω/km |
Signal propagation time | 5,34 ns/m |
Test voltage: wire-wire-shield | 700 Vrms, 50 Hz, 1 min |
Transfer impedance | max. 30 mΩ/m at 10 MHz |
Transmission rate | 10 Gbit/s |
Abrasion resistance | very good |
Halogen | halogen-free |
Min. bending radius, once only | 4 x cable diameter |
Min. bending radius, repetitive | 7.5 x cable diameter |
Pulling force | ≤ 100 N |
Resistance to oils | in accordance with IEC 60811-2-1; acc. to CSA 22.2, 4 days/100°C |
Resistance to spread of flame |
in accordance with IEC 60332-1-2
in accordance with UL 1581 VW-1 and CSA FT1 |
UV-resistant | Yes |
Plug left | M12, X-coded, IP67, male contact, straight, plug, Plastic, shielded |
Plug right | M12, X-coded, IP67, male contact, straight, plug, Plastic, shielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ROHS | Conform |