Eigenschappen
Version | Connecting line, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PVC, 3 m |
Order No. | 1449470030 |
Type | IE-C6KS8VG0030XCSXXX-E |
GTIN (EAN) | 4050118264173 |
Qty. | 1 items |
Length | 3 m |
Length (inches) | 118,11 inch |
Net weight | 0,001 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
Installation temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Standard, assembly | UL-Style 2461 |
Standard, assembly | UL-Style 2461 |
Colour sequence or wires - wire pairs | white/blue - blue, white/orange - orange, white/green - green, white/brown - brown |
Cross-section | 4*2*AWG 23/7 |
Insulation cross-section | 1,58 mm |
Material sheath | PVC |
Sheath diameter, max. | 8,8 mm |
Sheathing colour | green (RAL 6018) |
Shielding | S/FTP |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Test voltage: wire-wire-shield | 800 Veff, 50 Hz, 1 min |
Transmission rate | 10 Gbit/s |
Halogen | Yes |
Min. bending radius, once only | 4 x cable diameter |
Min. bending radius, repetitive | 8 x cable diameter |
Pulling force | ≤ 150 N |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Plug left | M12, X-coded, IP67, male contact, straight, plug, Plastic, shielded |
Plug right | free conductor end |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ETIM 10.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ECLASS 15.0 | 27-06-03-08 |
ROHS | Conform |