Properties
Version | Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat. 6, LSZH, 0.15 m, , straight, 4 kV |
Order No. | 3009730000 |
Type | IE-C6OP8LB015CN40N40-B-K4KV |
GTIN (EAN) | 4099986913042 |
Qty. | 1 items |
Length | 0.15 m |
Length (inches) | 5.906 inch |
Net weight | 20 g |
Operating temperature | -20 °C...70 °C |
Installation temperature | 0 °C...50 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Operating voltage | 30 V |
Application-specific communication cable facilities | VDE-AR-N 4100:2019-04 |
Connector standard | IEC 60603-7-51 |
Connector standard | IEC 60603-7-51 |
Cable layout | Double insulation according to VDE 0603-100 |
Colour coding |
white / blue
white / orange white / green white / brown |
Complete shielding |
Shielding braid made from copper wiring
Aluminium foil |
Cross-section | 4*2*AWG 32/7 / 4*2*0,0320 mm² |
Insulation | PE |
Insulation cross-section | 0.68 mm |
Material sheath | LSZH |
Number of wires | 8 |
Sheath diameter, max. | 4.1 mm |
Sheath diameter, min. | 3.9 mm |
Sheathing colour | blue |
Shielding | SF/UTP |
Category | Cat. 6 |
Operating voltage | 30 V |
Rated impulse withstand voltage | 4 kV |
Rated voltage (DC) | 30 V |
Colour | blue |
Halogen | halogen-free |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Plug left | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Plug right | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Plug left | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Plug right | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ROHS | Conform |