Properties
Version | Installation cable, Cat.7 (ISO/IEC 11801), PVC, 500 m |
Order No. | 2763540000 |
Type | IE-C7BS8VG-500 |
GTIN (EAN) | 4064675031031 |
Qty. | 1 items |
Length | 500 m |
Length (inches) | 19,685.039 inch |
Net weight | 18,500 g |
Storage temperature | -40 °C...75 °C |
Operating temperature | -40 °C...75 °C |
Installation temperature | 0 °C...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulation | PE |
Number of poles | 8 |
Number of wires | 8 |
Resistance to spread of flame | in accordance with IEC 60332-1 |
Sheathing colour | green (RAL 6018) |
Test voltage: wire-wire-shield | 700 V AC |
Corrosiveness of fumes | to IEC 60754-2 |
Generic communication cable facilities |
EN 50173-1:2007
ISO / IEC 11801:2002 |
Corrosiveness of fumes | to IEC 60754-2 |
Generic communication cable facilities |
EN 50173-1:2007
ISO / IEC 11801:2002 |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white - blue, white - orange, white - green, white - brown |
Complete shielding | Shielding braid made from copper wiring |
Cross-section | 4*2*AWG 23/1 - 4*2*0.255 mm² |
Insulation | PE |
Insulation cross-section | 1.4 mm |
Material sheath | PVC |
Number of wires | 8 |
Sheath diameter, max. | 8 mm |
Sheath diameter, min. | 7.6 mm |
Sheathing colour | green (RAL 6018) |
Sheathing material thickness | 0.8 mm |
Shielding | S/FTP |
Shielding braid thickness | 0.1 mm |
Standard designations |
IE-7IC4x2xAWG23/1-PVC 02YSCY PIMF
S/FTP |
Strands | 1 |
Wire material | Non-insulated copper wire |
Wire pair shielding | Aluminium foil |
Capacity at 1 kHz | 45 nF/km |
Category | Cat.7 (ISO/IEC 11801) |
Characteristic impedance | 100 ± 5 Ω at 100MHz |
Delay skew | 5 ns/100m |
Loop resistance | 150 Ω/km |
Shield attenuation | 85 dB at 600 Mhz |
Signal propagation time | 4.25 ns/m |
Test voltage: wire-wire-shield | 700 V AC |
Transfer impedance |
6 mΩ/m at 1 MHz
3 mΩ/m at 10 MHz 3 mΩ/m at 30 MHz |
Abrasion resistance | good |
Colour | green |
Corrosiveness of fumes | to IEC 60754-2 |
Min. bending radius, once only | 4 x cable diameter |
Min. bending radius, repetitive | 8 x cable diameter |
Pulling force | 120 N |
Resistance to spread of flame | in accordance with IEC 60332-1 |
Silicone-free | Yes |
UV-resistant | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
Approvals |  |
ROHS | Conform |