Properties
Version | System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m |
Order No. | 1273090000 |
Type | IE-C7FS8LD-305M |
GTIN (EAN) | 4050118062441 |
Qty. | 1 items |
Packaging | as cable ring in carton |
Length | 305 m |
Length (inches) | 12,007.874 inch |
Net weight | 11,660 g |
Storage temperature | -20 °C...60 °C |
Operating temperature | -20 °C...60 °C |
Installation temperature | 0 °C...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | No |
Insulation | PE |
Number of wires | 8 |
Resistance to spread of flame | in accordance with IEC 60332-1 |
Sheathing colour | light grey (RAL 7035) |
Shielded | Yes |
Test voltage: wire-wire-shield | 2.5 kV / DC for 2 sec |
Generic communication cable facilities |
ISO / IEC 11801:2002
EN 50173-1:2007 |
Impervious to smoke | to IEC 60754-2 |
Certificate no. (cULus) | E349758 |
Generic communication cable facilities |
ISO / IEC 11801:2002
EN 50173-1:2007 |
Impervious to smoke | to IEC 60754-2 |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white - blue, white - orange, white - green, white - brown |
Complete shielding | Shielding braid made from copper wiring |
Copper diameter | 0.43 mm |
Cross-section | 4*2*AWG 27/7 - 4*2*0.1 mm² |
Insulation | PE |
Insulation cross-section | 1 mm |
Material sheath | LSZH |
Number of wires | 8 |
Overlap of shielding braid | 60 % |
Sheath diameter | 6.0 mm |
Sheathing colour | light grey (RAL 7035) |
Shielding | S/FTP |
Strands | 7 |
Wire material | Non-insulated copper wire |
Capacity at 1 kHz | 44 nF/km |
Category | Cat.7 (ISO/IEC 11801) |
Characteristic impedance | 100 ± 5 Ω at 100MHz |
Coupling attenuation up to 1000 MHz | 80 dB |
Coupling resistance at 10 MHz / m | 5 mΩ |
Delay skew | 2.5 ns/100m |
Loop resistance | 170 Ω/km |
Operating voltage | 125 V max. |
Resistance differential | 5 % |
Separating class according to EN 50174-2 | d |
Shield attenuation up to 1000 MHz | 60 dB |
Test voltage: wire-wire-shield | 2.5 kV / DC for 2 sec |
Halogen | No |
Impervious to smoke | to IEC 60754-2 |
Min. bending radius, once only | 5 x cable diameter |
Pulling force | max. 40 N |
Resistance to spread of flame | in accordance with IEC 60332-1 |
Approval/Certificate/Document of Conformity |
[TSN - CC-Link CabinetLine Raw cable Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293952)
[Field - CC-Link CabinetLine Raw cable Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293953) [Control - CC-Link CabinetLine Raw cable Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293954) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E349758 |