Properties
Order No. | 2704480000 |
Type | IE-CABLE-BENDER-90 |
GTIN (EAN) | 4050118801132 |
Qty. | 50 items |
Net weight | 0.96 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_255342) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2704480000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001679 |
ETIM 7.0 | EC001679 |
ETIM 8.0 | EC001679 |
ETIM 9.0 | EC001679 |
ECLASS 9.0 | 27-06-04-12 |
ECLASS 9.1 | 27-06-04-12 |
ECLASS 10.0 | 27-06-04-12 |
ECLASS 11.0 | 27-06-04-12 |
ECLASS 12.0 | 27-06-04-12 |
ECLASS 13.0 | 27-06-04-12 |
ECLASS 14.0 | 27-06-04-12 |
ROHS | Conform |