Properties
Version | Connecting module, IDC, Class FA(ISO/IEC11801 2011) with cat. 7A Cable, IP67 |
Order No. | 1499940000 |
Type | IE-CC-8W-FA-IP67 |
GTIN (EAN) | 4050118308297 |
Qty. | 1 items |
Width | 16.8 mm |
Width (inches) | 0.661 inch |
Length | 64 mm |
Length (inches) | 2.52 inch |
Net weight | 41 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e4cad7fc-a55e-4d5c-8f05-417a6385e9b6 |
Connection 1 | IDC |
Connection 2 | IDC |
Description of article | Connecting module |
Housing main material | Zinc diecast |
Insulation cross-section, max. | 1.6 mm |
Category | Class FA(ISO/IEC11801 2011) with cat. 7A Cable |
Connection diameter, solid | 0.4...0.64 mm |
Wire connection diameter, solid, min. | 0.4 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Wire connection diameter, solid, max. | 0.64 mm |
Connection diameter, flexible | 0.48...0.76 mm |
Wire cross-section, solid, min. (AWG) | AWG 24 |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Wire cross-section, solid, max. (AWG) | AWG 22 |
Wire connection diameter, flexible, min. | 0.48 mm |
Wire connection diameter, flexible, max. | 0.76 mm |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 22 |
Sheath diameter, min. | 5 mm |
Sheath diameter, max. | 9.7 mm |
Contact holder materials | PA |
Shielding | 360° all-round enclosure |
Protection degree | IP67 |
Insulation strength | 100 MΩ |
PoE / PoE+ |
conforming to IEEE 802.3af
conforming to IEEE 802.3at |
Rated voltage | 63 V |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188558) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1499940000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ROHS | Conform |