Properties
Version | Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 3 mm |
Order No. | 2788050000 |
Type | IE-CC-NM-RPSMAM-3M |
GTIN (EAN) | 4064675066316 |
Qty. | 1 items |
Length | 3 mm |
Length (inches) | 0.118 inch |
Net weight | 129 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Attenuation at 2.4 GHz | 0.62 dB/m |
Attenuation at 2000 MHz | 0.56 dB/m |
Attenuation at 5 GHz | 0.94 dB/m |
Attenuation at 800 MHz | 0.34 dB/m |
Material sheath | PVC |
Min. bending radius, repetitive | 25 mm |
Sheathing colour | black |
UV-resistant | Yes |
Type of connection |
Connection 1:
N male Connection 2: RP-SMA male |
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Technical Documentation | [Cable attenuation and VSWR plot](https://mdcop.weidmueller.com/mediadelivery/asset/900_250951) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001682 |
ETIM 7.0 | EC001682 |
ETIM 8.0 | EC001682 |
ETIM 9.0 | EC001682 |
ECLASS 9.0 | 27-06-03-10 |
ECLASS 9.1 | 27-06-03-10 |
ECLASS 10.0 | 27-06-03-10 |
ECLASS 11.0 | 27-06-03-10 |
ECLASS 12.0 | 27-06-03-10 |
ECLASS 13.0 | 27-06-03-10 |
ECLASS 14.0 | 27-06-03-10 |
ROHS | Conform |
Is accessory of
-
-
Item No.:2682630000Packaging unit:1 PC
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
-
Item No.:1367140000Packaging unit:1 PC
WLAN antenna, Directional antenna, Dual Band (2.4 GHz / 5 GHz), Gain 9 dBi, Vertical, 1x N-type female, bottom, IP67, Impedance: 50 Ω
-
Item No.:2788110000Packaging unit:1 PC
Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Vertical, N female, IP67, Impedance: 50 Ω
ControlsIoT-GatewaysIoT-Gateways
Industrial EthernetAntennas and antenna accessories (coax cables and mounts)