Properties
Version | Antenna cable, Connection 1:, N male, Connection 2:, SMA male, Length: 6 m |
Order No. | 1491210000 |
Type | IE-CC-NM-SMAM-6M |
GTIN (EAN) | 4050118300758 |
Qty. | 1 items |
Length | 6 m |
Length (inches) | 236.22 inch |
Net weight | 223.4 g |
Storage temperature | -70 °C...85 °C |
Operating temperature | -40 °C...85 |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Attenuation at 2000 MHz | approx. 0.5 dB/m |
Attenuation at 800 MHz | approx. 0.31 dB/m |
Characteristic impedance | 50 Ω |
Material sheath | Polyethylene |
Min. bending radius, once only | 12,7 mm |
Min. bending radius, repetitive | 50,8 mm |
Sheath diameter | 4.95 mm |
UV-resistant | Yes |
Type of connection |
Connection 1:
N male Connection 2: SMA male |
Operating temperature, max. | 85 |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -70 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001682 |
ETIM 7.0 | EC001682 |
ETIM 8.0 | EC001682 |
ETIM 9.0 | EC001682 |
ECLASS 9.0 | 27-06-03-10 |
ECLASS 9.1 | 27-06-03-10 |
ECLASS 10.0 | 27-06-03-10 |
ECLASS 11.0 | 27-06-03-10 |
ECLASS 12.0 | 27-06-03-10 |
ECLASS 13.0 | 27-06-03-10 |
ECLASS 14.0 | 27-06-03-10 |
ROHS | Conform |
Is accessory of
-
Item No.:2788150000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Up to 5G (NR), Vertical, N female, IP66, Impedance: 50 Ω
-
-
Item No.:2682630000Packaging unit:1 PC
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
Industrial EthernetAntennas and antenna accessories (coax cables and mounts)
ControlsIoT-GatewaysIoT-Gateways