Properties
Version | Connecting module, Cat.7 (ISO/IEC 11801), IP20 |
Order No. | 8808410000 |
Type | IE-CCM |
GTIN (EAN) | 4032248505999 |
Qty. | 1 items |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 37 mm |
Width (inches) | 1.457 inch |
Length | 112 mm |
Length (inches) | 4.409 inch |
Net weight | 155 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | IDC |
Connection 2 | IDC |
Description of article | Connecting module |
Colour | grey |
Housing main material | fully shielded metal housing |
Category | Cat.7 (ISO/IEC 11801) |
Sheath diameter, min. | 5.5 mm |
Sheath diameter, max. | 9.6 mm |
Type of mounting | Wall mounting |
Shielding |
Captive 360° shield connection with separate strain relief |
Protection degree | IP20 |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
ROHS | Conform |