Properties
Version | Junction box, FreeCon, RJ45, Plug-in connector, IP65 |
Order No. | 1068870000 |
Type | IE-CD-V14MRJ-C-MA |
GTIN (EAN) | 4032248823895 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 52 mm |
Height (inches) | 2.047 inch |
Width | 41 mm |
Width (inches) | 1.614 inch |
Net weight | 286.47 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
Housing main material |
Aluminium profile
Cover: die-cast zinc, painted |
Protection degree | IP65 |
Type of mounting | Screw mounting |
UL 94 flammability rating | V-0 |
Category (RJ45 coupling) | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact resistance (RJ45 coupling) | ≤ 20 mΩ |
Contact surface (RJ45 coupling) | Gold over nickel |
Current carrying capability (RJ45 coupling) | 1 A |
Dielectric strength, contact - contact, min. (RJ45 coupling) | ≥ 1000 V DC |
Dielectric strength, contact - shielding, max. (RJ45 coupling) | ≥ 1500 V DC |
Housing base material (RJ45 coupling) | Zinc diecast |
Insulation resistance (RJ45 coupling) | > 500 MΩ |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-117 Var. 14
IEC 60603-7-5 |
Approval/Certificate/Document of Conformity |
[ISO/IEC and TIA/EIA DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_58438)
[ISO/IEC EN and TIA/EIA Screened Class E Category 6, 3 connector permanent link](https://mdcop.weidmueller.com/mediadelivery/asset/900_67334) [ISO/IEC EN and TIA/EIA Screened Class E Category 6, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67335) [ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 2 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67336) [DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_107587) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1068870000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 7.0 | EC002597 |
ETIM 8.0 | EC002597 |
ETIM 9.0 | EC002597 |
ECLASS 9.1 | 27-44-03-18 |
ECLASS 10.0 | 27-44-03-18 |
ECLASS 11.0 | 27-44-03-18 |
ECLASS 12.0 | 27-44-03-18 |
ECLASS 13.0 | 27-44-03-18 |
ECLASS 14.0 | 27-44-03-18 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |