Properties
Version | Junction box, FreeCon, RJ45 module, Supply, IP65 |
Order No. | 1068830000 |
Type | IE-CD-V14MRJ/VAPM24V-FJ |
GTIN (EAN) | 4032248824014 |
Qty. | 1 items |
Depth | 100 mm |
Depth (inches) | 3.937 inch |
Height | 52 mm |
Height (inches) | 2.047 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Net weight | 597.72 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Colour | silver |
Housing main material |
Aluminium profile
Cover: die-cast zinc, painted |
Protection degree | IP65 |
Type of mounting | Screw mounting |
UL 94 flammability rating | V-0 |
Weight | 471 g |
Wiring | PROFINET |
Application-specific communication cable facilities | PROFINET installation instructions |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-117 Var. 14
IEC 60603-7-5 |
IP protection classes | IEC 60529 |
UL standard for communication accessories | UL 1863 |
Category (RJ45 module) | Cat.5 (ISO/IEC 11801) |
Colour (RJ45 module) | silver |
Connection 1 (RJ45 module) | IDC |
Connection 2 (RJ45 module) | RJ45 |
Contact resistance (RJ45 module) | ≤ 20 mΩ |
Contact surface (RJ45 module) | Gold over nickel |
Current capacity (RJ45 module) | 1 A |
Dielectric strength, contact - contact (RJ45 module) | ≤ 1000 V DC |
Dielectric strength, contact - shielding (RJ45 module) | ≤ 1500 V DC |
Housing base material (RJ45 module) | Zinc diecast |
Insulation resistance (RJ45 module) | > 500 MΩ |
Plugging cycles (RJ45 module) | 750 |
Plugging force (RJ45 module) | ≤ 30 N |
Sheath diameter, max. (RJ45 module) | 10 mm |
Sheath diameter, min. (RJ45 module) | 5 mm |
Shielding (RJ45 module) | 360° shield contact |
Wire cross-section, finely stranded, max. (AWG) | AWG 22 |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wiring | PROFINET |
Cable seal material (power connector) | TPE |
Colour (power connector) | Silver grey |
Connection 2 (power connector) | Tension clamp |
Connection cross-section AWG, max. (power connector) | 13 |
Connection cross-section AWG, min. (power connector) | 18 |
Contact carrier material (power connector) | PA |
Contact material (power connector) | Copper alloy |
Contact surface (power connector) | Gold over nickel |
Current capacity at 50 °C (power connector) | 16 A |
Housing base material (power connector) |
Zinc diecast
nickel-plated |
Interlock type (power connector) | Push Pull |
Nominal voltage (power connector) | 24 V |
Plugging cycles (power connector) | ≤ 100 |
Pollution degree (power connector) | 2 |
Seal material (power connector) | NBR |
Sheath diameter, max. (power connector) | 12 mm |
Sheath diameter, min. (power connector) | 6 mm |
Wire connection cross section, finely stranded, max. (power connector) | 2.5 mm² |
Wire connection cross section, finely stranded, min. (power connector) | 0.75 mm² |
Wire connection cross section, stranded, rated connection, max. (power connector) | 2.5 mm² |
Wire connection cross section, stranded, rated connection, min. (power connector) | 0.75 mm² |
Approval/Certificate/Document of Conformity |
[ISO/IEC and TIA/EIA DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_58438)
[ISO/IEC EN and TIA/EIA Screened Class E Category 6, 3 connector permanent link](https://mdcop.weidmueller.com/mediadelivery/asset/900_67334) [ISO/IEC EN and TIA/EIA Screened Class E Category 6, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67335) [ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 2 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67336) [DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) [Compliance Statement Screened Category 6 ISO/IEC EN and TIA/EIA Connecting Hardware](https://mdcop.weidmueller.com/mediadelivery/asset/900_67337) [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_253565) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1068830000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1068830000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 7.0 | EC002597 |
ETIM 8.0 | EC002597 |
ETIM 9.0 | EC002597 |
ECLASS 9.1 | 27-44-03-18 |
ECLASS 10.0 | 27-44-03-18 |
ECLASS 11.0 | 27-44-03-18 |
ECLASS 12.0 | 27-44-03-18 |
ECLASS 13.0 | 27-44-03-18 |
ECLASS 14.0 | 27-44-03-18 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |