Properties
Version | Junction box, FreeCon, Plug-in connector, SCRJ, Supply, IP65 |
Order No. | 2448840000 |
Type | IE-CD-V14SCRJ/VAPM24V-C |
GTIN (EAN) | 4050118462685 |
Qty. | 1 items |
Depth | 130.4 mm |
Depth (inches) | 5.134 inch |
Height | 53 mm |
Height (inches) | 2.087 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 804.65 g |
Operating temperature | -20 °C...55 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Colour | silver |
Data interface | PROFINET PushPull SCRJ POF (V14) |
Housing main material |
Aluminium profile
Cover: die-cast zinc, painted |
Plugging cycles | ≥ 100 |
Power interface | PROFINET PushPull Power |
Protection degree | IP65 |
Type of mounting | Screw mounting |
UL 94 flammability rating | V-0 |
Connector standard |
IEC 61076-3-117 Var. 14
IEC 61754-24 |
Insertion attenuation (fibre-optic coupling) | ≤ 3.5 dB |
Connection 2 (power connector) | Tension clamp |
Connection cross-section AWG, max. (power connector) | 13 |
Connection cross-section AWG, min. (power connector) | 18 |
Contact carrier material (power connector) | PA |
Contact material (power connector) | Copper alloy |
Housing base material (power connector) |
Zinc diecast
nickel-plated |
Interlock type (power connector) | Push Pull |
Nominal voltage (power connector) | 24 V |
Plugging cycles (power connector) | ≤ 100 |
Pollution degree (power connector) | 2 |
Seal material (power connector) | NBR |
Wire connection cross section, finely stranded, max. (power connector) | 2.5 mm² |
Wire connection cross section, finely stranded, min. (power connector) | 0.75 mm² |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167077) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2448840000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 7.0 | EC002597 |
ETIM 8.0 | EC002597 |
ETIM 9.0 | EC002597 |
ECLASS 9.1 | 27-44-03-18 |
ECLASS 10.0 | 27-44-03-18 |
ECLASS 11.0 | 27-44-03-18 |
ECLASS 12.0 | 27-44-03-18 |
ECLASS 13.0 | 27-44-03-18 |
ECLASS 14.0 | 27-44-03-18 |
ROHS | Conform |