Properties
Version | Y-distributor, FreeCon, Supply, IP65 |
Order No. | 1297010000 |
Type | IE-CD-VAPM24V-Y-MA |
GTIN (EAN) | 4050118094589 |
Qty. | 1 items |
Net weight | 716.82 g |
Operating temperature | -40 °C...70 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4f3aae94-c2bc-4010-b63b-5b114ba6bd55 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_234159) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1297010000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001264 |
ETIM 7.0 | EC001264 |
ETIM 8.0 | EC001264 |
ETIM 9.0 | EC001264 |
ECLASS 9.0 | 19-17-01-23 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 19-17-01-23 |
ECLASS 11.0 | 19-17-01-23 |
ECLASS 12.0 | 19-17-01-23 |
ECLASS 13.0 | 19-17-01-23 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
Item No.:1350120010Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 1 m
-
-
Item No.:2465440000Packaging unit:1 PC
Power connector, Plug, PROFINET, Set of connectors
Cord sets, Patchcords and CablesPushPull Power cord setsPVC
ConnectorsIndustrial Ethernet ConnectorsAccessoriesDust caps
ConnectorsPowerPushPull Power ConnectorSets