Properties
Version | POF media converter, FreeCon, IP65 |
Order No. | 2588270000 |
Type | IE-CDM-V14MRJSCP/VAPM-C II |
GTIN (EAN) | 4050118598322 |
Qty. | 1 items |
Depth | 130.4 mm |
Depth (inches) | 5.134 inch |
Height | 53 mm |
Height (inches) | 2.087 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 557.7 g |
Operating temperature | -20 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b14ea46f-06a9-4191-9f88-14cc6c04a8a8 |
Data interface |
PROFINET PushPull SCRJ POF (V14)
PROFINET PushPull RJ45 (V14) |
Housing main material |
Aluminium profile
Cover: die-cast zinc, electroplated |
Plugging cycles | ≥ 100 |
Power interface | PROFINET PushPull Power |
Protection degree | IP65 |
UL 94 flammability rating | V-0 |
Wiring | PROFINET |
Baud rate | 100 MB |
Current consumption | 200 mA typical |
LED indicator |
P1: port active
P2: port active SF: general error BF: bus error US1: voltage 1 (electronics) US2: voltage 2 ACT1: activity Port1 ACT2: activity Port2 |
Operating voltage | 24 V |
Operational voltage range | 18…30 V DC |
Protocol | PROFINET IRT |
Certificate no. (cULus) | E141197 |
Connector standard |
IEC 61076-3-117 Var. 14
IEC 61754-24 IEC 60603-7-51 |
Network standard |
IEC 61158
IEC 61784 |
PROFINET specification | Conformance Class C acc. V2.3 |
Product information | Further development of 1324440000, IE-CDM-V14MRJSCP/VAPM-C. For commissioning, the new GSDML file (see Downloads) must be installed. |
Approval/Certificate/Document of Conformity |
[Profinet_Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_91185)
[EU declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_91184) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96052) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2588270000) |
Software |
[Runtime Software -- CFG configurator - Weidmueller_FreeCon](https://mdcop.weidmueller.com/mediadelivery/asset/900_58437)
[Firmware -- Firmware 1_02_01 / GSD - V2.34](https://mdcop.weidmueller.com/mediadelivery/asset/900_91186) |
User Documentation |
[Manual DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_91214)
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_96819) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001467 |
ETIM 7.0 | EC001467 |
ETIM 8.0 | EC001467 |
ETIM 9.0 | EC001467 |
ECLASS 9.0 | 19-17-01-14 |
ECLASS 9.1 | 19-17-01-14 |
ECLASS 10.0 | 19-17-01-32 |
ECLASS 11.0 | 19-17-01-32 |
ECLASS 12.0 | 19-17-01-32 |
ECLASS 13.0 | 19-17-01-14 |
ECLASS 14.0 | 19-17-01-32 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |