Properties
Version | POF media converter, FreeCon, IP65 |
Order No. | 1324440000 |
Type | IE-CDM-V14MRJSCP/VAPM-C |
GTIN (EAN) | 4050118128208 |
Qty. | 1 items |
Depth | 130.4 mm |
Depth (inches) | 5.134 inch |
Height | 53 mm |
Height (inches) | 2.087 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 722.04 g |
Operating temperature | -20 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Data interface |
PROFINET PushPull SCRJ POF (V14)
PROFINET PushPull RJ45 (V14) |
Housing main material |
Aluminium profile
Cover: die-cast zinc, painted |
Plugging cycles | ≥ 100 |
Power interface | PROFINET PushPull Power |
Protection degree | IP65 |
UL 94 flammability rating | V-0 |
Wiring | PROFINET |
Baud rate | 100 MB |
Current consumption | 200 mA typical |
LED indicator |
P1: port active
P2: port active SF: general error BF: bus error US1: voltage 1 (electronics) US2: voltage 2 |
Operating voltage | 24 V |
Operational voltage range | 18…30 V DC |
Protocol | PROFINET IRT |
Certificate no. (cULus) | E141197 |
Connector standard |
IEC 61076-3-117 Var. 14
IEC 61754-24 IEC 60603-7-51 |
Network standard |
IEC 61158
IEC 61784 |
Approval/Certificate/Document of Conformity | [PI_Zertifikat_1324440000](https://mdcop.weidmueller.com/mediadelivery/asset/900_38342) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_95954) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1324440000) |
Software |
[Device description -- GSDML-V2.25-Weidmuller-FCAPIMPOF-20130124.zip](https://mdcop.weidmueller.com/mediadelivery/asset/900_38555)
[Runtime Software -- WM_FCA_PIM_POF_V_1_04_01.zip](https://mdcop.weidmueller.com/mediadelivery/asset/900_39452) [Runtime Software -- CFG configurator - Weidmueller_FreeCon_08042011](https://mdcop.weidmueller.com/mediadelivery/asset/900_58436) |
User Documentation |
[Manual EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_39938)
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065) [MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Firmware update manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_58426) [Manual DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_73660) [installation instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_91213) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001467 |
ETIM 7.0 | EC001467 |
ETIM 8.0 | EC001467 |
ETIM 9.0 | EC001467 |
ECLASS 9.0 | 19-17-01-14 |
ECLASS 9.1 | 19-17-01-14 |
ECLASS 10.0 | 19-17-01-32 |
ECLASS 11.0 | 19-17-01-32 |
ECLASS 12.0 | 19-17-01-32 |
ECLASS 13.0 | 19-17-01-14 |
ECLASS 14.0 | 19-17-01-32 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |