Properties
Version | PROFINET copper repeater, FreeCon, IP65 |
Order No. | 2581810000 |
Type | IE-CDR-V14MRJ/VAPM-C |
GTIN (EAN) | 4050118590869 |
Qty. | 1 items |
Depth | 53 mm |
Depth (inches) | 2.087 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Length | 130.4 mm |
Length (inches) | 5.134 inch |
Net weight | 661.8 g |
Operating temperature | -20 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Data interface | PROFINET PushPull RJ45 (V14) |
Housing main material |
Aluminium profile
Zinc die cast, electroplated lid |
Power interface | PROFINET PushPull Power |
Protection degree | IP65 |
Type of mounting | 4 screws |
UL 94 flammability rating | V-0 |
Baud rate | 100 MBit/s |
Current consumption | 100 mA |
LED indicator |
ACT1: activity Port1
ACT2: activity Port2 SF: general error BF: bus error US1: voltage 1 (electronics) US2: voltage 2 LNK1: port active LNK2: port active |
Operating voltage | 24 V |
Operational voltage range | 18…30 V DC |
Protocol | PROFINET IRT |
Certificate no. (cULus) | E141197 |
Connector standard | IEC 61076-3-117 Var. 14 |
Network standard |
IEC 61158
IEC 61784 |
PROFINET specification | Conformance Class C acc. V2.3 |
Approval/Certificate/Document of Conformity | [Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_86935) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96051) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2581810000) |
Product Change Notification |
[FreeCon Active Repeater](https://mdcop.weidmueller.com/mediadelivery/asset/900_86630)
[FreeCon Active Repeater](https://mdcop.weidmueller.com/mediadelivery/asset/900_86631) [Technical change to FreeCon Active Cu Repeater](https://mdcop.weidmueller.com/mediadelivery/asset/900_300298) [Technische Änderung zu FreeCon Active CU Repeater](https://mdcop.weidmueller.com/mediadelivery/asset/900_300299) |
Software |
[Runtime Software -- CFG configurator - Weidmueller_FreeCon](https://mdcop.weidmueller.com/mediadelivery/asset/900_58437)
[Device description -- GSDML-V2.35 COP](https://mdcop.weidmueller.com/mediadelivery/asset/900_80480) [Firmware -- Firmware ABCC COP](https://mdcop.weidmueller.com/mediadelivery/asset/900_86936) |
User Documentation |
[Handbuch_FreeCon_Active_V1_0_de](https://mdcop.weidmueller.com/mediadelivery/asset/900_77728)
[Handbuch_FreeCon_Active_V1_0_en](https://mdcop.weidmueller.com/mediadelivery/asset/900_86269) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000732 |
ETIM 7.0 | EC000732 |
ETIM 8.0 | EC000732 |
ETIM 9.0 | EC000732 |
ECLASS 9.0 | 19-17-02-06 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 19-17-02-06 |
ECLASS 11.0 | 19-17-02-06 |
ECLASS 12.0 | 19-17-02-06 |
ECLASS 13.0 | 19-17-02-06 |
ECLASS 14.0 | 19-17-02-06 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |