Properties
Version | Industrial Ethernet, Colour coding ring, green, Strain relief, green |
Order No. | 1963100000 |
Type | IE-CR-IP20-RJ45-FH-GN |
GTIN (EAN) | 4032248645282 |
Qty. | 10 items |
Net weight | 0.39 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | green |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002939 |
ETIM 7.0 | EC002939 |
ETIM 8.0 | EC002939 |
ETIM 9.0 | EC002939 |
ECLASS 9.0 | 27-40-08-45 |
ECLASS 9.1 | 27-06-92-90 |
ECLASS 10.0 | 27-40-08-45 |
ECLASS 11.0 | 27-40-08-45 |
ECLASS 12.0 | 27-40-08-45 |
ECLASS 13.0 | 27-40-08-45 |
ECLASS 14.0 | 27-40-08-45 |
ROHS | Conform |