Properties
Version | Serial/Ethernet converter and Modbus TCP/RTU gateway, Number of ports: 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -40 °C...70 °C |
Order No. | 2682600000 |
Type | IE-CS-MBGW-2TX-1COM |
GTIN (EAN) | 4050118692112 |
Qty. | 1 items |
Depth | 75.2 mm |
Depth (inches) | 2.961 inch |
Height | 110 mm |
Height (inches) | 4.331 inch |
Width | 26.1 mm |
Width (inches) | 1.028 inch |
Net weight | 251 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV IEC 61000-4-6 CS: 3 Vrms |
Free fall | According to IEC 60068-2-31 |
Safety standard |
UL 61010-1
UL 61010-2-201 SELV according to EN 62368-1 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 70 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Function DIP switch |
1x for pull high resistor settings
1x for pull low resistor settings 1x for termination resistor settings |
Function reset button |
<5 sec: System reboot
>5 sec: Factory default |
Number of ports |
2x RJ45 10/100BASE-T(X)
1x DB9 male for RS-232/422/485 |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Device configuration |
Webbrowser (HTTP/HTTPS)
Command Line Interface (SSH) Upload of a configuration file via web-interface |
Monitoring function |
Modbus traffic monitor
Syslog Event based warning via E-Mail Event based warning via SNMP trap |
IP-address management |
Static
DHCP-Client BootP |
Security functions |
Enable/disable ports
Management access security via secure IP-list and configuration of allowed access methods (web-interface, SSH) |
Time synchronization management | SNTP client |
Operating modes |
Virtual COM mode
TCP Server mode TCP Client mode UDP Server/Client mode Modbus RTU/ASCII Master to Modbus TCP Slave Gateway Modbus TCP Master to Modbus RTU/ASCII Slave Gateway |
MTBF |
|
Connection type | 1 removable 4-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
2 redundant inputs |
Voltage supply range |
|
Baud rate | 110 bit/s to 460800 bit/s |
Data bits |
7
8 |
Flow control |
XON/XOFF
RTS/CTS and DTR/DSR (RS-232) |
Parity |
none
odd even Mark Space |
Stop bits |
1
2 |
Housing main material | Metal |
Protection degree | IP30 |
Type of mounting |
DIN rail
Wall mounting Mounting plate |
Flow control |
XON/XOFF
RTS/CTS and DTR/DSR (RS-232) |
Standard |
IEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BASE-TX |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253937)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_217552) [RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_225345) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253778) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_263603) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_216587) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2682600000) |
Product Change Notification |
[Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_251003)
[ComServer/Modbus-Gateway Utility Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_290658) [Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_315830) |
Software |
[Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_245704)
[Software -- ComServer/Modbus-Gateway Utility (Virtual COM Port Driver)](https://mdcop.weidmueller.com/mediadelivery/asset/900_248343) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_185106)
[User manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_251148) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000310 |
ETIM 7.0 | EC000310 |
ETIM 8.0 | EC000310 |
ETIM 9.0 | EC000310 |
ECLASS 11.0 | 19-17-01-32 |
ECLASS 12.0 | 19-17-01-32 |
ECLASS 13.0 | 19-17-01-14 |
ECLASS 14.0 | 19-17-01-32 |
Approvals |     |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |