Properties
Version | Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, -40 °C...75 °C |
Order No. | 1285830000 |
Type | IE-CST-2TX-1RS232/485 |
GTIN (EAN) | 4050118076639 |
Qty. | 1 items |
Depth | 105 mm |
Depth (inches) | 4.134 inch |
Height | 140 mm |
Height (inches) | 5.512 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 475 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 61000-4-2 (ESD), Stage 3
EN 61000-4-3 (RS), Stage 3 Section B Class A EN 61000-4-5 (surge) EN 61000-4-5 (surge voltage), Stage 3 EN 61000-4-6 (CS), Stage 3 EN 61000-4-8 EN 61000-4-11 EN 55032 EN 55035 FCC Part 15 |
Explosive risk zone |
UL/cUL, Class I, Division 2, Groups A, B, C and D
ATEX Zone 2 Ex nA nC IIC T3 Gc |
Free fall | According to IEC 60068-2-32 |
Safety standard |
UL508
EN 62368-1 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Ethernet cable protection | 1 kV (Level 2) surge protection |
Ethernet ports | 2 |
Interface standards | RS-232/422/485 |
Magnetic isolation protection | 1.5 kV built-in |
RJ45 ports |
10/100BaseT(X)
Auto MDI/MDI-X port |
RS485 data direction control | ADDC® (automatic data direction control) |
Serial cable protection | 15 kV ESD protection for all signals, 1 kV (Level 2) surge protection |
Serial port |
DB9 RS-232
Terminal block for RS-422/485 |
Serial ports | 1 |
MTBF |
|
Connection type | 1 removable 8-pole terminal block |
Current consumption |
|
Voltage supply |
24 V DC
2 redundant inputs |
Voltage supply range |
|
Baud rate | 50 bit/s to 921.6 kbit/s |
Data bits |
5
6 7 8 |
Flow control |
RTS/CTS and DTR/DSR (RS-232)
XON/XOFF |
Parity |
none
straight odd Space Mark |
Stop bits |
1
1.5 2 |
Housing main material | metal |
Protection degree | IP30 |
Type of mounting | Rail |
Flow control |
RTS/CTS and DTR/DSR (RS-232)
XON/XOFF |
Alarm function | Built-in buzzer and RTC |
Auto restart on failure | Built-in Watchdog Timer (WDT) |
Configuration options | Web console, serial console, Telnet console, Windows utility |
Network protocol | ICMP, IP, TCP, UDP, DHCP, BOOTP, Telnet, Rtelnet, DNS, SNMP, HTTP, SMTP, SNTP, IGMP |
Windows Real COM driver | Windows 95/98/ME/NT/2000, Windows XP/2003/Vista/2008/7/8 x86/x64, 2012 x64 |
Approval/Certificate/Document of Conformity |
[ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_82220)
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_96974) [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35808) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_289040) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_107914) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1285830000) |
Software |
[Software -- S/E-Converter Administration Tool](https://mdcop.weidmueller.com/mediadelivery/asset/900_35750)
[Firmware -- Firmware Version 1.0.6](https://mdcop.weidmueller.com/mediadelivery/asset/900_35803) [Driver -- Real TTY Driver for Linux (Linux 2.x)](https://mdcop.weidmueller.com/mediadelivery/asset/900_78226) [Driver -- Real TTY Driver for Linux (Linux 3.x, 4.x)](https://mdcop.weidmueller.com/mediadelivery/asset/900_78227) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35800)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39903) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000310 |
ETIM 7.0 | EC000310 |
ETIM 8.0 | EC000310 |
ETIM 9.0 | EC000310 |
ECLASS 11.0 | 19-17-01-32 |
ECLASS 12.0 | 19-17-01-32 |
ECLASS 13.0 | 19-17-01-14 |
ECLASS 14.0 | 19-17-01-32 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
Industrial EthernetAccessoriesMounting KitsMounting kit for 19" rack assembly
Lightning and Surge ProtectionSPDs for data interfacesEthernet