Properties
Order No. | 2534680000 |
Type | IE-DINRAIL-AD-PWB |
GTIN (EAN) | 4050118546354 |
Qty. | 1 items |
Net weight | 39.6 g |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Protection degree | IP20 |
Housing main material |
Polycarbonate PC
Acrylnitril-Butadien-Styrol (ABS) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_104039) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2534680000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000125 |
ETIM 7.0 | EC000125 |
ETIM 8.0 | EC000125 |
ETIM 9.0 | EC000125 |
ETIM 10.0 | EC000125 |
ECLASS 9.0 | 27-14-40-42 |
ECLASS 9.1 | 27-14-40-42 |
ECLASS 10.0 | 27-14-40-42 |
ECLASS 11.0 | 27-14-40-42 |
ECLASS 12.0 | 27-14-40-42 |
ECLASS 13.0 | 27-14-40-42 |
ECLASS 14.0 | 27-14-40-42 |
ECLASS 15.0 | 27-14-40-42 |
ROHS | Conform |
Accessories
-
Item No.:2500710000Packaging unit:1 PC
FrontCom, Insert Power large, Type D, Socket connector, IN
-
Item No.:1450790000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, CN
-
Item No.:2426700000Packaging unit:1 PC
FrontCom, Insert Power large, Type E, Socket connector, FR, CZ
-
Item No.:1546590000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, AU, 10 A
-
Item No.:1450780000Packaging unit:1 PC
FrontCom, Insert Power large, Type J, Socket connector, CH
-
Item No.:1554000000Packaging unit:1 PC
FrontCom, Insert Power large, Type F, Socket connector, DE, orange
-
Item No.:1450730000Packaging unit:1 PC
FrontCom, Insert Power large, Type F, Socket connector, DE
-
Item No.:2007230000Packaging unit:1 PC
FrontCom, Insert Power large, Type E, Socket connector, FR, orange
-
Item No.:1450770000Packaging unit:1 PC
FrontCom, Insert Power large, Type G, Socket connector, GB
-
Item No.:2531060000Packaging unit:1 PC
FrontCom, Insert Power large, Type H, Socket connector, ISR
-
Item No.:1450830000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, AU, 15 A
-
Item No.:1450810000Packaging unit:1 PC
FrontCom, Insert Power small, Type L, Socket connector, IT, EU
Is accessory of
-
Item No.:2426700000Packaging unit:1 PC
FrontCom, Insert Power large, Type E, Socket connector, FR, CZ
-
Item No.:2007230000Packaging unit:1 PC
FrontCom, Insert Power large, Type E, Socket connector, FR, orange
-
Item No.:1546590000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, AU, 10 A
-
Item No.:2500710000Packaging unit:1 PC
FrontCom, Insert Power large, Type D, Socket connector, IN
-
Item No.:1450730000Packaging unit:1 PC
FrontCom, Insert Power large, Type F, Socket connector, DE
-
Item No.:1554000000Packaging unit:1 PC
FrontCom, Insert Power large, Type F, Socket connector, DE, orange
-
Item No.:1450790000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, CN
-
Item No.:1450830000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, AU, 15 A
-
Item No.:1450780000Packaging unit:1 PC
FrontCom, Insert Power large, Type J, Socket connector, CH
-
Item No.:1450770000Packaging unit:1 PC
FrontCom, Insert Power large, Type G, Socket connector, GB
-
Item No.:1450810000Packaging unit:1 PC
FrontCom, Insert Power small, Type L, Socket connector, IT, EU