Version | Kit for DIN-rail mounting |
Order No. | 1504430000 |
Type | IE-DINRAILMOUNT-KIT |
GTIN (EAN) | 4050118312263 |
Qty. | 1 items |
Net weight | 9 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | |
CADENAS eCATALOG | |
Catalogues |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ETIM 10.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 23-15-90-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ECLASS 15.0 | 27-18-28-07 |
ROHS | Conform |