Properties
Order No. | 8813500000 |
Type | IE-DM |
GTIN (EAN) | 4032248513345 |
Qty. | 50 items |
Height | 297 mm |
Height (inches) | 11.693 inch |
Length | 210 mm |
Length (inches) | 8.268 inch |
Net weight | 15.66 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Length | 210 mm |
Printed characters | neutral |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8813500000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:8808360000Packaging unit:1 PC
Mounting rail outlet, RJ45, RJ45 module, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:8808340000Packaging unit:1 PC
Mounting rail outlet, fibre-optic, ST-ST coupler, IP20
-
Item No.:8879050000Packaging unit:1 PC
Mounting rail outlet, RJ45, RJ45-RJ45 coupler, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)
ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsMounting rail outlet RJ45Module
ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsFibre optic mounting rail outletST
ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsMounting rail outlet RJ45Coupling