Properties
Version | Configuration backup and restore module, IP40, -10 °C...60 °C |
Order No. | 2682610000 |
Type | IE-EBR-MODULE-RS232-ALM |
GTIN (EAN) | 4050118692105 |
Qty. | 1 items |
Depth | 90.25 mm |
Depth (inches) | 3.553 inch |
Height | 14.5 mm |
Height (inches) | 0.571 inch |
Width | 32 mm |
Width (inches) | 1.26 inch |
Net weight | 118 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -10 °C...60 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m |
Free fall | According to IEC 60068-2-31 |
Safety standard |
UL 61010-1
UL 61010-2-201 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude | ≤ 2000 m |
Operating temperature, max. | 60 °C |
Operating temperature, min. | -10 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 3 years |
Function DIP switch |
1x for selection of the configuration storage space (A or B)
1x for selection between upload or download of a configuration |
Function start button | Starts the upload or download of a configuration |
LED indicator |
power
data transmitting transmission status |
MTBF |
|
Connection type | RJ45 |
Current consumption |
|
Voltage supply | 5 V DC (via RS-232 RTS signal of serial console port) |
Cable length | 210 mm |
Housing main material | PC molding |
Protection degree | IP40 |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_217553)
[RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_225344) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253779) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_177981) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001068 |
ETIM 7.0 | EC001068 |
ETIM 8.0 | EC001068 |
ETIM 9.0 | EC001068 |
ECLASS 9.1 | 19-15-07-90 |
ECLASS 10.0 | 19-15-07-90 |
ECLASS 11.0 | 19-17-03-04 |
ECLASS 12.0 | 19-17-03-04 |
ECLASS 13.0 | 19-17-03-04 |
ECLASS 14.0 | 19-17-03-04 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Is accessory of
-
Item No.:2682340000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682370000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 16x RJ45, 8x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682360000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 12x RJ45, 2 * Slots 100/1000BaseSFP, IP30, -40 °C...75 °C
-
Item No.:2682350000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682420000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:2682430000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2875580000Packaging unit:1 PC
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2779020000Packaging unit:1 PC
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2875590000Packaging unit:1 PC
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2778970000Packaging unit:1 PC
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
-
Item No.:2778980000Packaging unit:1 PC
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
-
Item No.:2779010000Packaging unit:1 PC
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C