Properties
Version | Router smartcard, |
Order No. | 2909820000 |
Type | IE-EBR-SMARTCARD-SR |
GTIN (EAN) | 4099986227361 |
Qty. | 1 items |
Net weight | 14 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Purpose | Memory card for saving and loading a router's configuration file |
Supported in router model |
|
Product information | Please note the compatibility of the hardware revision of the router with the SCM card. |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001068 |
ETIM 7.0 | EC001068 |
ETIM 8.0 | EC001068 |
ETIM 9.0 | EC001068 |
ECLASS 9.1 | 19-15-07-90 |
ECLASS 10.0 | 19-15-07-90 |
ECLASS 11.0 | 19-17-03-04 |
ECLASS 12.0 | 19-17-03-04 |
ECLASS 13.0 | 19-17-03-04 |
ECLASS 14.0 | 19-17-03-04 |
ROHS | Conform |
Accessories
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
-
Lightning and Surge ProtectionSPDs for data interfacesEthernet
Industrial EthernetAccessoriesMounting KitsMounting kit for 19" rack assembly
Is accessory of
-
Item No.:2873910000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
-
Item No.:2873930000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
-
Item No.:2990450000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), DNV, IP20, -25 °C...70 °C
-
Item No.:2873920000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
Industrial EthernetIndustrial Security Router