Properties
Version | FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock) |
Order No. | 2003150000 |
Type | IE-FC-DFM-CAB-DB |
GTIN (EAN) | 4050118386929 |
Qty. | 1 items |
Depth | 27.5 mm |
Depth (inches) | 1.083 inch |
Height | 134 mm |
Height (inches) | 5.276 inch |
Width | 132 mm |
Width (inches) | 5.197 inch |
Wall thickness, min. | 1 mm |
Wall thickness, max. | 5 mm |
Net weight | 815.95 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material cover |
Zinc diecast
powder-coated |
Material frame | Zinc diecast |
Product type |
Double frame
Metal cover Lockable with cabinet key (Daimler lock) |
Protection class (UL) | Type 12 |
Protection degree |
IP65
in closed state |
Certificate No. (CSA) | 2000039-80039714 |
Certificate No. (cURus) | E223801 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_43411) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2003150000) |
User Documentation |
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_67969)
[Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90845) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223801 |
Accessories
-
Item No.:1450840000Packaging unit:1 PC
FrontCom, Signal insert D-Sub, 9-pole, Socket / socket
-
Item No.:1736181044Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1450800000Packaging unit:1 PC
FrontCom, Insert Power US, Type B, Socket connector, US
-
Item No.:1450790000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, CN
-
Item No.:1450730000Packaging unit:1 PC
FrontCom, Insert Power large, Type F, Socket connector, DE
-
-
Item No.:2003340000Packaging unit:1 PC
FrontCom, Strip (for mounting single insert plates)
-
Item No.:2003390000Packaging unit:1 PC
FrontCom, HDMI coupling, Signal insert HDMI, Socket / socket
-
Item No.:1450590000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 2x Data, 2x Signal
-
Item No.:1450550000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 2x Data
-
Item No.:2004810000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1 x GFCI, 1 x fuse, 2x Data, 1x Signal
-
Item No.:2067080000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 2x Data, 1 x preparation of RCBO
-
Item No.:1450620000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, US, 2x Data
-
-
Item No.:1963830000Packaging unit:10 PC
RJ45 insert socket, Connector for base, PROFINET
-
-
-
-
Item No.:1713760000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, silver
-
Item No.:1707270000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, white
-
Item No.:1073340000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, grey