Properties
Version | FrontCom, Insert plate, unshielded, 1x Power |
Order No. | 2548060000 |
Type | IE-FC-IP-PWB |
GTIN (EAN) | 4050118557596 |
Qty. | 1 items |
Height | 19.5 mm |
Height (inches) | 0.768 inch |
Width | 51.5 |
Width (inches) | 2.028 inch |
Length | 90.5 mm |
Length (inches) | 3.563 inch |
Net weight | 14.825 g |
Operating temperature | -40 °C...70 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 8a473a8a-33d4-4318-8088-c28f019e7f77 |
Material | Polycarbonate PC |
Product type |
Insert plate
unshielded |
Insert Power large | 1 |
Certificate No. (CSA) | 2000039-80039714 |
Certificate No. (cURus) | E223801 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87527) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2548060000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2548060000) |
User Documentation | [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90847) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000456 |
ETIM 7.0 | EC000456 |
ETIM 8.0 | EC000456 |
ETIM 9.0 | EC000456 |
ECLASS 9.0 | 27-18-28-06 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-06 |
ECLASS 11.0 | 27-18-28-06 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223801 |
Accessories
-
Item No.:1736181044Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1450730000Packaging unit:1 PC
FrontCom, Insert Power large, Type F, Socket connector, DE
-
Item No.:1450770000Packaging unit:1 PC
FrontCom, Insert Power large, Type G, Socket connector, GB
-
Item No.:1450790000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, CN
-
Item No.:2426700000Packaging unit:1 PC
FrontCom, Insert Power large, Type E, Socket connector, FR, CZ
-
Item No.:1450830000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, AU, 15 A
-
Item No.:1450810000Packaging unit:1 PC
FrontCom, Insert Power small, Type L, Socket connector, IT, EU
-
Item No.:2531060000Packaging unit:1 PC
FrontCom, Insert Power large, Type H, Socket connector, ISR
-
Item No.:2500710000Packaging unit:1 PC
FrontCom, Insert Power large, Type D, Socket connector, IN
-
Item No.:2007230000Packaging unit:1 PC
FrontCom, Insert Power large, Type E, Socket connector, FR, orange
-
Item No.:1450780000Packaging unit:1 PC
FrontCom, Insert Power large, Type J, Socket connector, CH
-
Item No.:1546590000Packaging unit:1 PC
FrontCom, Insert Power large, Type I, Socket connector, AU, 10 A
-