Properties
Version | FrontCom, Single frame, Plastic cover, Control knob locking |
Order No. | 1450510000 |
Type | IE-FC-SFP-KNOB |
GTIN (EAN) | 4050118255454 |
Qty. | 1 items |
Depth | 27.5 mm |
Depth (inches) | 1.083 inch |
Height | 134 mm |
Height (inches) | 5.276 inch |
Width | 67 mm |
Width (inches) | 2.638 inch |
Wall thickness, min. | 1 mm |
Wall thickness, max. | 5 mm |
Net weight | 322.53 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material cover | Polycarbonate PC |
Material frame | Zinc diecast |
Product type |
Single frame
Plastic cover Control knob locking |
Protection degree |
IP65
in closed state |
Certificate No. (DNV) | TAA000022B |
Approval/Certificate/Document of Conformity | [GL_FrontCom](https://mdcop.weidmueller.com/mediadelivery/asset/900_58424) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_97697) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1450510000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1450510000) |
Product Change Notification |
[FrontCom Vario Single Frame EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_93131)
[FrontCom Vario Single Frame DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_93132) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_67973) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90845) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
ECLASS 15.0 | 27-18-28-92 |
Approvals |  |
ROHS | Conform |
Accessories
-
Item No.:1736181044Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1707270000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, white
-
Item No.:1713760000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, silver
-
Item No.:1073340000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, grey
MarkersDevice markersMultiCardESGESG 7/20Blank
MarkersDevice markersMultiCardSwitchMarkSM 27/18Blank, adhesive backing