Properties
Version | FrontCom, Signal insert D-Sub, 25-pole, Socket / socket |
Order No. | 1450880000 |
Type | IE-FCI-D25-FF |
GTIN (EAN) | 4050118255645 |
Qty. | 1 items |
Height | 17.6 mm |
Height (inches) | 0.693 inch |
Width | 12.5 |
Width (inches) | 0.492 inch |
Length | 53.1 mm |
Length (inches) | 2.091 inch |
Net weight | 15 g |
Operating temperature | -55 °C...105 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 14f36bdb-8bcd-4f24-8fb3-9538ad1abec6 |
Contact resistance | ≤ 20 mΩ |
Contact surface | Gold-plated |
Current-carrying capacity | 3 A |
Dielectric strength, contact / contact | 1 kV eff /1 min. |
Housing main material | SPCC |
Housing surface | tin-plated |
Insulation strength | 1000 MΩ at 500 V DC |
Material insulator | PBT glass fibre reinforced UL 94 V-0 |
Number of poles | 25 |
Insert type | Signal insert D-Sub, 25-pole |
Protection degree | IP20 |
Contact resistance | ≤ 20 mΩ |
Dielectric strength, contact / contact | 1 kV eff /1 min. |
Insulation strength | 1000 MΩ at 500 V DC |
Certificate No. (DNV) | TAA000022B |
Certificate No. (UR) | E497345 |
Approval/Certificate/Document of Conformity | [GL_FrontCom](https://mdcop.weidmueller.com/mediadelivery/asset/900_58424) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79485) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1450880000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1450880000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-18-90-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
Approvals | ![DETNORVER](/picture/DETNORVER.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E497345 |
Is accessory of
-
Item No.:1450580000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Data, 2x Signal
-
Item No.:1450650000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Data, 2x Signal
Service InterfacesIP65 service interface FrontCom® VarioInsert platesshielded
Service InterfacesIP65 service interface FrontCom® VarioInsert platesunshielded