Properties
Version | FrontCom, Insert Power large, USB charger |
Order No. | 2505070000 |
Type | IE-FCI-PWB-2USB-A-5V |
GTIN (EAN) | 4050118519167 |
Qty. | 1 items |
Net weight | 52.5 g |
Operating temperature | 0 °C...45 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Lead titanium zirconium oxide 12626-81-2 Diboron trioxide 1303-86-2 |
SCIP | b775a754-112e-4875-a385-5b9a9936ea27 |
Insert type | Insert Power large |
Protection degree | IP40 |
Charging sockets | 2x USB A |
Input current | ≤ 300 mA |
Input voltage | 100...240 V |
Input voltage, max. | 240 V |
Input voltage, min. | 100 V |
Output current | 3 A |
Output voltage | 5 V |
Output voltage | 5 V DC |
Output voltage type | DC |
Frequency range | 50...60 Hz |
Degree of efficiency | 80% |
Power consumption in standby mode | max. 0.1 W |
Protection class | II |
Standards |
EN 60950-1
EN 62684 |
Conductor connection cross-section, extremely flexible with wire end ferrule |
|
Conductor connection cross-section, extremely flexible with wire end ferrule | 1.5 ... 2.5 mm² |
Conductor connection cross-section, flexible with wire end ferrule |
|
Conductor connection cross-section, flexible with wire end ferrule | 1.5 ... 2.5 mm² |
Conductor connection cross-section, rigid |
|
Conductor connection cross-section, rigid | 1.5 ... 2.5 mm² |
Stripping length | 6 mm |
Type of connection | Screw connection |
Degree of efficiency | 80% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_97903) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2505070000) |
User Documentation | [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90844) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-18-90-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |