Properties
Version | FrontCom, Insert Power large, Type E, Socket connector, FR, orange |
Order No. | 2007230000 |
Type | IE-FCI-PWB-FR-OR |
GTIN (EAN) | 4050118392135 |
Qty. | 1 items |
Net weight | 34 g |
Storage temperature | -10 °C...70 °C |
Operating temperature | -5 °C...35 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connector face | Type E |
Fire load | 840 kJ |
Insert type | Insert Power large |
Protection degree | IP20 |
Conductor connection cross-section, extremely flexible with wire end ferrule |
|
Conductor connection cross-section, extremely flexible with wire end ferrule | 1.5 ... 1.5 mm² |
Conductor connection cross-section, extremely flexible without wire end ferrule |
|
Conductor connection cross-section, extremely flexible without wire end ferrule | 1.5 ... 2.5 mm² |
Conductor connection cross-section, flexible with wire end ferrule |
|
Conductor connection cross-section, flexible with wire end ferrule | 1.5 ... 1.5 mm² |
Conductor connection cross-section, flexible without wire end ferrule | 1.5 ... 2.5 mm² |
Conductor connection cross-section, flexible without wire end ferrule |
|
Conductor connection cross-section, rigid |
|
Conductor connection cross-section, rigid | 1.5 ... 2.5 mm² |
Stripping length | 12 mm |
Type of connection | PUSH IN |
Housing main material | Polycarbonate PC |
Rated current | 16 A |
Rated voltage (AC) | 250 V |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_102353) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2007230000) |
Product Change Notification |
[Technische Änderung zu Steckdoseneinsätzen FrontCom Vario](https://mdcop.weidmueller.com/mediadelivery/asset/900_246496)
[20211129 Technische Änderung zu Steckdoseneinsätzen FrontCom Vario](https://mdcop.weidmueller.com/mediadelivery/asset/900_246497) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Socket Insert Overview EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_87399) [Socket Insert Overview DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_87400) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90844) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-18-90-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
Approvals |  |
ROHS | Conform |