Properties
Version | FrontCom, Insert Power large, Type D, Socket connector, IN |
Order No. | 2500710000 |
Type | IE-FCI-PWB-IND |
GTIN (EAN) | 4050118526745 |
Qty. | 1 items |
Net weight | 42 g |
Operating temperature | -5 °C...40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 14f36bdb-8bcd-4f24-8fb3-9538ad1abec6 |
Connector face | Type D |
Fire load | 770 kJ |
Insert type | Insert Power large |
Protection degree | IP20 |
Conductor connection cross-section, extremely flexible with wire end ferrule |
|
Conductor connection cross-section, extremely flexible with wire end ferrule | 1.5 ... 2.5 mm² |
Conductor connection cross-section, extremely flexible without wire end ferrule | ... |
Conductor connection cross-section, flexible with wire end ferrule |
|
Conductor connection cross-section, flexible with wire end ferrule | 1.5 ... 2.5 mm² |
Conductor connection cross-section, flexible without wire end ferrule | ... |
Conductor connection cross-section, rigid |
|
Conductor connection cross-section, rigid | 1.5 ... 4 mm² |
Stripping length | 9 mm |
Type of connection | Screw connection |
Housing main material | Polycarbonate PC |
Rated current | 5 A |
Rated voltage (AC) | 250 V |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_102358) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2500710000) |
User Documentation |
[Socket Insert Overview EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_87399)
[Socket Insert Overview DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_87400) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90844) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-18-90-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
ROHS | Conform |