Properties
Version | FrontCom, Insert Power US, Type B, Socket connector, US |
Order No. | 1450800000 |
Type | IE-FCI-PWS-US |
GTIN (EAN) | 4050118255638 |
Qty. | 1 items |
Net weight | 10.76 g |
Operating temperature | -20 °C...85 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Connector face | Type B |
Insert type | Insert Power US |
Protection degree | IP20 (front side) |
Conductor connection cross-section, extremely flexible with wire end ferrule | ... |
Conductor connection cross-section, extremely flexible without wire end ferrule | ... |
Conductor connection cross-section, flexible with wire end ferrule | ... |
Conductor connection cross-section, flexible without wire end ferrule | ... |
Conductor connection cross-section, rigid | ... |
Type of connection |
Solder connection
FS 4.8 x 0.8 |
Contact resistance | ≤ 30 mΩ |
Housing main material | PA 66 |
Insulation strength | ≥ 100 MΩ @ 500 V DC |
Rated current | 15 A |
Rated voltage (AC) | 125 V |
Contact resistance | ≤ 30 mΩ |
Insulation strength | ≥ 100 MΩ @ 500 V DC |
Certificate No. (cURus) | E340886 |
Certificate No. (DNV) | TAA000022B |
Certificate No. (UR) | E479233 |
Product information | For US socket touch-safe protection is mandatory (accessories 1491920000 or 1450820000) |
Approval/Certificate/Document of Conformity | [GL_FrontCom](https://mdcop.weidmueller.com/mediadelivery/asset/900_58424) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_102276) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1450800000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90844) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-18-90-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
Approvals | ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E479233 |
Certificate No. (cURus) | E340886 |
Accessories
-
Item No.:1450620000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, US, 2x Data
-
Item No.:1543710000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, US, 1x Data, 1 x fuse
-
Item No.:1450700000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, US, 2x Data
Service InterfacesIP65 service interface FrontCom® VarioInsert platesshielded
Service InterfacesIP65 service interface FrontCom® VarioInsert platesunshielded
Is accessory of
-
Item No.:2003190000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key
-
Item No.:2003150000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Item No.:2003170000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Control knob locking
-
Item No.:2003180000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with key
-
Item No.:1450620000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, US, 2x Data
-
Item No.:1450700000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, US, 2x Data
-
Item No.:1543710000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, US, 1x Data, 1 x fuse
Service InterfacesIP65 service interface FrontCom® VarioFrame
Service InterfacesIP65 service interface FrontCom® VarioInsert platesshielded
Service InterfacesIP65 service interface FrontCom® VarioInsert platesunshielded