Properties
Version | FrontCom Micro RJ45 coupling |
Order No. | 2742310000 |
Type | IE-FCM-RJ45-C-X-100 |
GTIN (EAN) | 4050118844511 |
Qty. | 100 items |
Wall thickness, min. | 1 mm |
Wall thickness, max. | 5 mm |
Net weight | 27.016 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Tightening torque fixing nut | 2 Nm |
Connection 1 | RJ45 |
Connection 2 | RJ45 |
Description of article | FrontCom Micro RJ45 coupling |
Colour | black |
Housing main material | PA UL 94 V0 |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over nickel |
Type of mounting |
Cabinet
Distribution box |
Shielding | 360° shield contact |
Protection degree |
IP65
in closed state |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
PoE / PoE+ | conforming to IEEE 802.3af |
Connector standard | IEC 60603-7-51 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188687) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2742310000) |
Product Change Notification |
[Technical change of the housing of the FrontCom® Micro](https://mdcop.weidmueller.com/mediadelivery/asset/900_294304)
[Technische Änderung des Gehäuses der FrontCom® Micro](https://mdcop.weidmueller.com/mediadelivery/asset/900_294305) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
ROHS | Conform |