IE-FCM-RJ45-C

FrontCom Micro RJ45 coupling

Item No. 1018790000

Properties

Accessories

    ToolsCable lugs and ConnectorsInsulated connectorCable-lug sleeves
  • LIF 1,5F288 R
    Item No.:
    9200520000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²

  • MarkersDevice markersMultiCardSwitchMarkComplementary products
  • SM-H 27/18 SW
    Item No.:
    1716630000
    Packaging unit:
    25 PC

    SwitchMark, Accessories, 48 x 27 mm, black

  • MarkersDevice markersMultiCardESGESG 9/11Blank
  • ESG 9/11 K MC NE WS
    Item No.:
    1857440000
    Packaging unit:
    200 PC

    ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive

  • ToolsScrewdriversMiscellaneousIE fastening tool
  • IE-FISP-V4
    Item No.:
    9204370000
    Packaging unit:
    2 PC

    Mounting tool

  • MarkersDevice markersMultiCardSwitchMarkSM 27/18Blank
  • SM 27/18 MC NE WS
    Item No.:
    1699860000
    Packaging unit:
    80 empty

    SwitchMark, Device markers, 18 x 27 mm, SwitchMark holder, white

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPatchcordsCabinet Line patchcordsPatch cable Cat.6 LSZH greystraight
  • IE-C6FP8LD0010M40M40-D
    Item No.:
    1165940010
    Packaging unit:
    1 PC

    Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1 m