Properties
Version | FrontCom Micro RJ45 module, PROFINET |
Order No. | 1018830000 |
Type | IE-FCM-RJ45-FJ-P |
GTIN (EAN) | 4032248730087 |
Qty. | 10 items |
Wall thickness, min. | 1 mm |
Wall thickness, max. | 5 mm |
Net weight | 28.95 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Tightening torque fixing nut | 2 Nm |
Connection 1 | RJ45 |
Connection 2 | IDC |
Description of article | FrontCom Micro RJ45 module |
Wiring | PROFINET |
Colour | black |
Housing main material | PA UL 94 V0 |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.5 (ISO/IEC 11801) |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Connection diameter, flexible | 0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Sheath diameter, min. | 5.5 mm |
Sheath diameter, max. | 10 mm |
Type of mounting |
Cabinet
Distribution box |
Shielding | 360° shield contact |
Protection degree |
IP65
in closed state |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
PoE / PoE+ | conforming to IEEE 802.3bt |
Certificate no. (cULus) | E316369 |
Connector standard | IEC 60603-7-51 |
Approval/Certificate/Document of Conformity |
[DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418)
[PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_97630) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1018830000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1018830000) |
Product Change Notification |
[Technical change of the housing of the FrontCom® Micro](https://mdcop.weidmueller.com/mediadelivery/asset/900_294304)
[Technische Änderung des Gehäuses der FrontCom® Micro](https://mdcop.weidmueller.com/mediadelivery/asset/900_294305) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91196) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |