Properties
Version | FrontCom Micro USB coupling, USB 3.0, Type A |
Order No. | 1427960000 |
Type | IE-FCM-USB-3.0-A |
GTIN (EAN) | 4050118232318 |
Qty. | 10 items |
Wall thickness, min. | 1 mm |
Wall thickness, max. | 5 mm |
Net weight | 18.555 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | USB A |
Connection 2 | USB A |
Description of article |
FrontCom Micro USB coupling
USB 3.0 |
Wiring | Type A |
Colour | black |
Housing main material | PA UL 94 V0 |
Contact surface | Gold over nickel |
Type of mounting |
Cabinet
Distribution box |
Shielding material |
Stainless steel, rust-proof
nickel-plated |
Shielding | 360° shield contact |
Protection degree |
IP65
in closed state |
Plugging cycles | ≥ 1500 |
Contact resistance | ≤ 30 mΩ |
Insulation strength | ≥ 1000 MΩ |
Certificate no. (cULus) | E316369 |
Connector standard | IEC 61076-3-107 |
UL standard for communication accessories | UL 1863 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49106) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1427960000) |
Product Change Notification |
[Technical change of the housing of the FrontCom® Micro](https://mdcop.weidmueller.com/mediadelivery/asset/900_294304)
[Technische Änderung des Gehäuses der FrontCom® Micro](https://mdcop.weidmueller.com/mediadelivery/asset/900_294305) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91196) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |