Properties
Version | USB cable, USB A Mini, Service Interface, USB A Mini, 0.3 m |
Order No. | 2488200000 |
Type | IE-FCML-MINIUSB-0.3M |
GTIN (EAN) | 4050118498080 |
Qty. | 1 items |
Length | 0.3 m |
Length (inches) | 11.811 inch |
Net weight | 30 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Sheathing colour | black |
Housing main material | PA |
Protection degree | IP64 |
Sheathing colour | black |
Plug left | USB A Mini, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | USB A Mini, IP20, female contact, straight, Service interface, Plastic, shielded |
Plug left | USB A Mini, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | USB A Mini, IP20, female contact, straight, Service interface, Plastic, shielded |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252724) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2488200000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001408 |
ETIM 7.0 | EC001408 |
ETIM 8.0 | EC001408 |
ETIM 9.0 | EC001408 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
ROHS | Conform |