Properties
Version | Mounting tool |
Order No. | 9204370000 |
Type | IE-FISP-V4 |
GTIN (EAN) | 4032248660780 |
Qty. | 2 items |
Net weight | 21 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Mounting tool for threads and front ring |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |
Is accessory of
-
-
Item No.:1427960000Packaging unit:10 PC
FrontCom Micro USB coupling, USB 3.0, Type A
-
Item No.:1018840000Packaging unit:10 PC
FrontCom Micro USB coupling, USB 2.0, Type A
-
Item No.:1222550000Packaging unit:10 PC
FrontCom Micro USB coupling, USB 2.0, Typ A-B
-
Item No.:1018820000Packaging unit:10 PC
FrontCom Micro RJ45 module, TIA-568A, TIA-568B
-
-
-
-
Item No.:2545540000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:2545550000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V14 PushPullEmpty housingsEmpty housings - RJ45 / Hybrid
Service InterfacesFrontCom® Micro IP65 service interfaceUSB
Service InterfacesFrontCom® Micro IP65 service interfaceRJ45
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesSeals